M8190A Arbitrary Waveform Generator DUC

Hardware Action Bar

Update to Instrument

Update from Instrument

Preset

Connect

Hardware Configuration

1. Configuration

Name

Number of Hardware Channels

Connection State

Selected

Address

Instrument Configuration

1. Configuration

Address

Instrument

Instrument Couple State

Channel

2. Basic

Reference Source

Reference Frequency

Trigger Mode

Trigger Source

Interpolated Mode

OSR for AWG

Internal Sample Frequency

3. Output

Carrier Frequency

Carrier Scale

State

Route

Format

AC Amplitude

DC Amplitude

DAC Amplitude

DC Amplitude Offset

DAC Amplitude Offset

Differential Offset

Reduced Noise Floor

Fine Delay

Coarse Delay

Sync Marker AMPL

Sync Marker Offset

Sample Marker AMPL

Sample Marker Offset

Hardware Action Bar

This area comprises immediate, single-action controls common to most instruments.

Update to Instrument

Click this button to send the parameters to the connected instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:UPDate:TO

SCPI Example

RAD:NR5G:PLAY:DUCA:UPD:TO

State Saved

No

Update from Instrument

Click this button to retrieve the parameters from the connected instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:UPDate:FROM

SCPI Example

RAD:NR5G:PLAY:DUCA:UPD:FROM

State Saved

No

Preset

Click this button to set the signal generator to a factory-defined or user-defined state.

Refer to the signal generator's user's guide for information on setting a user-defined state.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:PRESet

SCPI Example

RAD:NR5G:PLAY:DUCA:PRES

State Saved

No

Connect

Establishes a remote connection to the selected instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:CONNect

SCPI Example

RAD:NR5G:PLAY:DUCA:CONN

State Saved

No

Hardware Configuration

When the Hardware node is selected in the left pane, common hardware configuration parameters appear here.

1. Configuration

Name

The product name/model of the instrument. The name appears as the instrument node in the left pane of the Hardware screen.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:NAME?

SCPI Example

RAD:NR5G:PLAY:DUCA:NAME?

Preset

"M8190A DUC"

State Saved

Yes

Number of Hardware Channels

Enter the number of channels for a specific instrument model. For multiple channels, the first instrument listed will become the primary. The others will be secondary.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:CHANnel:COUNt <integer>

[:SOURce]:RADio:<app>:PLAYback:DUCA:CHANnel:COUNt?

SCPI Example

RAD:NR5G:PLAY:DUCA:CHAN:COUN 1

RAD:NR5G:PLAY:DUCA:CHAN:COUN?

Preset

1

State Saved

Yes

Min

1

Max

2

Connection State

Reports whether or not you have remote connection to the instrument.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:CONNect:STATe?

SCPI Example

RAD:NR5G:PLAY:DUCA:CONN:STAT?

Preset

OFF

State Saved

Yes

Selected

Reports whether or not you have selected a particular instrument for remote control.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:SELected?

SCPI Example

RAD:NR5G:PLAY:DUCA:SEL?

Preset

OFF

State Saved

Yes

Address

Enter the instrument’s IP address or hostname.

This parameter is coupled with Address under instrument configuration. See that description for SCPI command.

Instrument Configuration

When an instrument model is selected in the left pane, configuration parameters pertaining to that instrument appear here.

1. Configuration

Address

Enter the instrument’s IP address or hostname.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:ADDRess <string>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:ADDRess?

SCPI Example

RAD:NR5G:PLAY:DUCA:INST:ADDR "my_siggen"

RAD:NR5G:PLAY:DUCA:INST:ADDR?

Preset

""

State Saved

Yes

Instrument

Displays the instrument model.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:IDN?

SCPI Example

RAD:NR5G:PLAY:DUCA:INST:IDN?

Preset

"Instrument"

State Saved

Yes

Instrument Couple State

Click the checkbox to enable (checkmarked) or disable the Instrument Couple State.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:INSTrument:COUPle:STATe?

SCPI Example

 

Preset

ON

State Saved

Yes

Channel

Sets the Channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:CHANnel <integer>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:CHANnel?

SCPI Example

 

Preset

1

State Saved

Yes

2. Basic

Reference Source

Sets the Reference Source.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:SOURce:REFerence EXT|AXI|INT

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:SOURce:REFerence?

SCPI Example

 

Preset

EXT

State Saved

Yes

Reference Frequency

Sets the Reference Frequency.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:FREQuency:REFerence <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:FREQuency:REFerence?

SCPI Example

 

Preset

10000000

State Saved

Yes

Min

1000000

Max

200000000

Trigger Mode

Sets the Trigger Mode.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:TRIGger:MODE CONTinuous|TRIGgered

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:TRIGger:MODE?

SCPI Example

 

Preset

CONTinuous

State Saved

Yes

Trigger Source

Sets the Trigger Source.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:TRIGger:SOURce INT|EXT|BUS

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:TRIGger:SOURce?

SCPI Example

 

Preset

BUS

State Saved

Yes

Interpolated Mode

Sets the Interpolated Mode.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:OUTPut:DWID:MODE INTX3|INTX12|INTX24|INTX48

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:OUTPut:DWID:MODE?

SCPI Example

 

Preset

INTX12

State Saved

Yes

OSR for AWG

Gets the oversampling ratio (OSR) for the M8190A arbitrary waveform generator DUC.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:RRATio?

SCPI Example

 

Preset

1

State Saved

Yes

Min

1

Max

30

Internal Sample Frequency

Gets the Internal Sample Frequency.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:INTernal:SAMPle:FREQuency?

SCPI Example

 

Preset

 

State Saved

Yes

Min

1000000000

Max

7200000000

3. Output

Carrier Frequency

Sets the Carrier Frequency.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:CARRier:FREQuency <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:CARRier:FREQuency?

SCPI Example

 

Preset

1000000000

State Saved

Yes

Min

0

Max

12000000000

Carrier Scale

Sets the Carrier Scale.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:CARRier:SCALe <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:CARRier:SCALe?

SCPI Example

 

Preset

2.82843

State Saved

Yes

Min

0

Max

2.82843

State

Click the checkbox to enable (checkmarked) or disable the channel state.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:STATe ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:STATe?

SCPI Example

 

Preset

ON

State Saved

Yes

Route

Sets the Route for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:ROUTe DIRECT|DC|AC

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:ROUTe?

SCPI Example

 

Preset

DIRECT

State Saved

Yes

Format

Sets the Format for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DAC:FORMat RZ|NRZ|DNRZ|DOUBlet

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DAC:FORMat?

SCPI Example

 

Preset

DNRZ

State Saved

Yes

AC Amplitude

Sets the AC Amplitude for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:AC:AMPLitude <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:AC:AMPLitude?

SCPI Example

 

Preset

1.5

State Saved

Yes

Min

0.2

Max

2

DC Amplitude

Sets the DC Amplitude for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DC:AMPLitude <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DC:AMPLitude?

SCPI Example

 

Preset

0.8

State Saved

Yes

Min

0.15

Max

1

DAC Amplitude

Sets the DAC Amplitude for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DAC:AMPLitude <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DAC:AMPLitude?

SCPI Example

 

Preset

0.7

State Saved

Yes

Min

0.1

Max

1

DC Amplitude Offset

Sets the DC Amplitude Offset for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DC:AMPLitude:OFFSet <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DC:AMPLitude:OFFSet?

SCPI Example

 

Preset

0

State Saved

Yes

Min

-0.925

Max

3.225

DAC Amplitude Offset

Sets the DAC Amplitude Offset for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DAC:AMPLitude:OFFSet <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DAC:AMPLitude:OFFSet?

SCPI Example

 

Preset

0

State Saved

Yes

Min

-0.02

Max

0.02

Differential Offset

Sets the Differential Offset for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DIFFerential:OFFSet <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:DIFFerential:OFFSet?

SCPI Example

 

Preset

0

State Saved

Yes

Min

-8192

Max

8191

Reduced Noise Floor

Sets the Reduced Noise Floor for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:REDUced:NOISe:FLOor ON|OFF|1|0

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:REDUced:NOISe:FLOor?

SCPI Example

 

Preset

OFF

State Saved

Yes

Fine Delay

Sets the Fine Delay for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:FINE:DELay <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:FINE:DELay?

SCPI Example

 

Preset

0

State Saved

Yes

Min

0

Max

1.5e-10

Coarse Delay

Sets the Coarse Delay for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:COARse:DELay <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:OUTPut:COARse:DELay?

SCPI Example

 

Preset

0

State Saved

Yes

Min

0

Max

1e-8

Sync Marker AMPL

Sets the Sync Marker Amplitude for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SYNC:MARKer:AMPLitude <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SYNC:MARKer:AMPLitude?

SCPI Example

 

Preset

1.2

State Saved

Yes

Min

0

Max

1.5

Sync Marker Offset

Sets the Sync Marker Offset for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SYNC:MARKer:OFFSet <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SYNC:MARKer:OFFSet?

SCPI Example

 

Preset

0.25

State Saved

Yes

Min

-0.5

Max

1.75

Sample Marker AMPL

Sets the Sample Marker Amplitude for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SAMPle:MARKer:AMPLitude <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SAMPle:MARKer:AMPLitude?

SCPI Example

 

Preset

1.2

State Saved

Yes

Min

0

Max

1.5

Sample Marker Offset

Sets the Sample Marker Offset for the channel.

SCPI Command

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SAMPle:MARKer:OFFSet <real>

[:SOURce]:RADio:<app>:PLAYback:DUCA:INSTrument:CHANnel<channel>:AUX:SAMPle:MARKer:OFFSet?

SCPI Example

 

Preset

0.25

State Saved

Yes

Min

-0.5

Max

1.75